Assortment Boxes

Assortment Boxes
Ear clamps:
Ear clamps are used to attach flexible hoses made from PVC, rubber and other material.
• Safe and permanent attachement
• Quick and easy assembly
• Wide range of applications
• Economical

Full band screw clamps
PBS - PBI - PBX:
•Technology specifically for clamping hoses
• Made from high-quality steel

Openwork band screw clamps
PBJ:
• Versatility of slotted band
• Economical
• Possibility of making custom clamps in large diameters (kit)

PBR - Extremely tough clamps for thick pipes

Rubber-lined clamps
PBC - Clamps with rubber protection: soften vibrations and protect clamped hose and parts.
Available in 12 and 15 mm bands.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PBJ 210
PBS 150
PRATIC 135
PRATIC 300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Includes

164.55 €

1 7 Days Adjustable compartment polypropylene case with: 210 standards worn-drive clamps: 50 x PBJ9 1016, 50 x PBJ9, 1222, 40 x PBJ9 1627, 40 x PBJ9 2335, 30 x PBJ9 3045

144.20 €

1 7 Days Case with: 150 worm-drive clamps (for OD hoses 8 to 32 mm): 30 x PBS9 814 30 x PBS9 1117 30 x PBS9 1928 30 x PBS9 2232

171.33 €

1 7 Days Metal case with: 133 worm-drive clamps:, 80 mini type PBM: 10 x PBM 8 20 x PBM 10 20 x PBM 12 10 x PBM 14 10 x PBM 16 10 x PBM 17, 53 standard PBS: 10 x PBS9 1117 20 x PBS9 1320 6 x PBS9 1524 5 x PBS9 1928 4 x PBS9 2232 4 x PBS9 2638 4 x PBS9 3244, 1 flexible worm driver: PB 3000

262.17 €

1 7 Days Blue composite case with: 270 worm-drive clamps PBS: 50 x PBS9 814 50 x PBS9 1117 50 x PBS9 1320 25 x PBS12 1524 25 x PBS12 1928 20 x PBS12 2232 15 x PBS12 2638 15 x PBS12 3244 10 x PBS12 3850 10 x PBS12 4456, 1 flexible worm driver: PB 3000

Loading...

  1. 1

Tech Support