Electrical Cable Reel (DEL 32520)

Electrical Cable Reel DEL 32520

Product Details:

Manufacturer part number: DEL 32520

Brand: PREVOST

Price: 563.85

Delivery time: 6 Days


Technical Data:

Section: 3 G x 2.5 mm²

Weight: 8.8 kg

Construction (cable reel): Rubber H07 RN-F

Power: 2 KW coiled 3 KW uncoiled kW

Length: 17 m (+ 2 m outside) m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DEL 32520

Part Number
DEL 32520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Section Weight
(kg)
Construction (cable reel) Power
(kW)
Length
(m)

563.85 €

1 6 Days 3 G x 2.5 mm²8.8Rubber H07 RN-F2 KW coiled 3 KW uncoiled17 m (+ 2 m outside)

Loading...

  1. 1

Basic information

Construction Insulated polypropylene Equipped with Swivel bracket Temperature - 5° to + 40

This page is Electrical Cable Reel, part number DEL 32520.
You can find the detail information about specifications and dimensions on part number DEL 32520.

Variation of this product

Part Number
DEL 31514
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Section Weight
(kg)
Construction (cable reel) Power
(kW)
Length
(m)

286.28 €

1 7 Days 3 G x 1.5 mm²5PVC H05V V-F1.2 KW coiled 1.8 KW uncoiled14 m (+ 1 m outside)

Tech Support