Swivel Bracket for Hose Reels (DGF PIV)

Swivel Bracket for Hose Reels DGF PIV

Product Details:

Manufacturer part number: DGF PIV

Brand: PREVOST

Price: 39.58

Delivery time: 7 Days


Technical Data:

Diameter: 16 x 24 mm

Construction: Rubber

For hose reels: DMO 1610LS, DGO 1615LS, DMOI 1610LS, DGOI 1615LS

Fluid: Compressed air

Connection (Pressed metal sleeve): G 1/2 F


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGF PIV

Part Number
DGF PIV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter
(mm)
Construction For hose reels Fluid Connection (Pressed metal sleeve)

39.58 €

1 7 Days 16 x 24RubberDMO 1610LS, DGO 1615LS, DMOI 1610LS, DGOI 1615LSCompressed airG 1/2 F

Loading...

  1. 1

Basic information

Equipped with Crimp couplings

This page is Swivel Bracket for Hose Reels, part number DGF PIV.
You can find the detail information about specifications and dimensions on part number DGF PIV.

Variation of this product

Part Number
DGO PIV2
DLO PIV
DMO PIV2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter
(mm)
Construction For hose reels Fluid Connection (Pressed metal sleeve)

52.85 €

1 7 Days 16 x 24RubberDLO 1625LS, DLOI 1625LSWaterG 1/2 F

170.55 €

1 7 Days 19 x 28RubberDLO 1920LS, DLOI 1920LSWaterG 3/4 F

45.97 €

1 7 Days 8 x 12PU/PVCDSF 0805, DRF 0812, DRF 0815, DRFB 0812, DRFB 0815Compressed airPlastic fitting

Tech Support