Small Mounting Deck (Part Numbers)

Small Mounting Deck
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PLA 450

Part Number
PLA 450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.95 €

1 7 Days

Loading...

  1. 1

Basic information

Length(mm) 20 Construction Epoxy-coated steel case Equipped with Fixed bracket
ID/OD(mm) 6.4 x 14.7 Weight(kg) 27 Technology Pipe locked with ratchet stop
Outlet BSPP male thread G 1/4 Swivel inlet BSPP male thread G 1/4

This page is Small Mounting Deck, part number PLA 450.
You can find the detail information about specifications and dimensions on part number PLA 450.

Tech Support