Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PLA 450N
Length(mm) | 20 | Max. Operating Pressure(bar) | 12 | Construction | Epoxy-coated steel case |
---|---|---|---|---|---|
Equipped with | Fixed bracket | ID/OD(mm) | 13 x 20 | Weight(kg) | 27 |
Technology | Pipe locked with ratchet stop | Connection | 1 m of inlet supply hose | Flow rate(l/min) | 1000 |
Coupler | CSI 08 | Swivel inlet (BSPP) | G 1/2 M |
This page is Small Naked Mounting Deck, part number PLA 450N.
You can find the detail information about specifications and dimensions on part number PLA 450N.