Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TEMP 38220COLSE
Width(mm) | 116 | Length(mm) | 145 | Outlet BSPP Female Thread | G 3/8 |
---|---|---|---|---|---|
Supply Voltage(V AC) | 220 | Max. Operating Pressure(bar) | 16 | Height(mm) | 62 |
This page is Automatic Drain Valves, part number TEMP 38220COLSE.
You can find the detail information about specifications and dimensions on part number TEMP 38220COLSE.