Automatic Drain (PDE 100KR)

Automatic Drain PDE 100KR

Product Details:

Manufacturer part number: PDE 100KR

Brand: PREVOST

Price: 35.50

Delivery time: 7 Days


Technical Data:

Width: - mm

Application: -

Filtration: - μm

Length: - mm

Height: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PDE 100KR

Part Number
PDE 100KR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Application Filtration
(μm)
Length
(mm)
Height
(mm)
Temperature
(°C)
ID Passage Drain opening Drain cycle Operating pressure
(bar)
Outlet ⌀
(mm)
Inlet BSPT male thread Protection rating Removal capacity
(l/h)
Supply voltage

35.50 €

1 7 Days -----+2 to +554.50.5 - 10 sec0.5 - 45 min0 to 16 bar8R 1/2IP 65524 - 220 V 50/60 HZ

Loading...

  1. 1

This page is Automatic Drain, part number PDE 100KR.
You can find the detail information about specifications and dimensions on part number PDE 100KR.

Variation of this product

Part Number
PAM FLO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Application Filtration
(μm)
Length
(mm)
Height
(mm)
Temperature
(°C)
ID Passage Drain opening Drain cycle Operating pressure
(bar)
Outlet ⌀
(mm)
Inlet BSPT male thread Protection rating Removal capacity
(l/h)
Supply voltage

82.33 €

1 7 Days 70For PAM 214010045----------

Tech Support