Drain for SPC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPC D

Part Number
SPC D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.68 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 55 Application SPC Length(mm) 97
Female Thread 1/2 G BSPP Height(mm) 55

This page is Drain for SPC, part number SPC D.
You can find the detail information about specifications and dimensions on part number SPC D.

Tech Support