Manufacturer part number: MF 104S6
Brand: PREVOST
Price: 31.42 €
Delivery time: 7 Days
Number of Outlet: 6
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MF 104S6
Outlet BSPP Female Thread | G 1/2 | Inlet BSPP Female Thread | G 3/4 | Temperature | - 20 to + 80 °C |
---|---|---|---|---|---|
Operating Pressure | 2 to 12 bar |
This page is Manifolds, part number MF 104S6.
You can find the detail information about specifications and dimensions on part number MF 104S6.
Part Number |
---|
MF 104S10 |
MF 104S4 |
MF 104S8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Outlet |
---|---|---|---|---|---|
45.63 € | 1 | 7 Days | 10 | ||
24.60 € | 1 | 7 Days | 4 | ||
38.67 € | 1 | 7 Days | 8 |