Wedge Blocks

Wedge Blocks
[Specifications]
・Width(mm): 24
・Height(mm): 24
・Length(mm): 28

[Features]
・Workstation ergonomics
・Includes Rubber block diam. 25 mm Supplied with: 1 M4×25 mm screw, 1 M4 nut

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PLA TC

Part Number
PLA TC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.17 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 24 Length(mm) 28 Height(mm) 24
Highlight Workstation ergonomics Includes Rubber block diameter 25 mm Supplied with: 1 M4×25 mm screw / 1 M4 nut

This page is Wedge Blocks, part number PLA TC.
You can find the detail information about specifications and dimensions on part number PLA TC.

Tech Support