Ear Clamp Protectors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ECP S11417P
ECP S11720P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)
Height
(mm)

6.10 €

1 7 Days 14 - 1732

6.30 €

1 7 Days 17 - 2040

Loading...

  1. 1

Basic information

Width(mm) 45 Highlight Non-scratch Length(mm) 155

Tech Support