Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DSFI 0805LS
Hose Length(m) | 5 | Width(mm) | 210 | Length(mm) | 265 |
---|---|---|---|---|---|
ID Passage(mm) | 9 | ID/OD(mm) | 8 X 12 | Max. Operating Pressure(bar) | 10 |
Height(mm) | 150 |
This page is Polyurethane Braided Hose, part number DSFI 0805LS.
You can find the detail information about specifications and dimensions on part number DSFI 0805LS.