High Pressure Reinforced Hose (DMG KITHP6)

High Pressure Reinforced Hose DMG KITHP6

Product Details:

Manufacturer part number: DMG KITHP6

Brand: PREVOST

Price: 126.68

Delivery time: 7 Days


Technical Data:

Outlet: G 3/8 + M22 x 1.5 on high pressure hose reel

Weight: 2.7 kg

Length: 6 m

Swivel Inlet BSPP Female Thread: -

Swivel Inlet: G 3/8 + M22 x 1.5 on hot water machine BSPP


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DMG KITHP6

Part Number
DMG KITHP6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outlet Weight
(kg)
Length
(m)
Swivel Inlet BSPP Female Thread Swivel Inlet
(BSPP)

126.68 €

1 7 Days G 3/8 + M22 x 1.5 on high pressure hose reel2.76-G 3/8 + M22 x 1.5 on hot water machine

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -40::+150 ID/OD(mm) 8 x 15 Max. Operating Pressure(bar) 400
Equipped with Fixed bracket Technology Pipe locked with ratchet stop

This page is High Pressure Reinforced Hose, part number DMG KITHP6.
You can find the detail information about specifications and dimensions on part number DMG KITHP6.

Variation of this product

Part Number
DGO 0820HP
DGO 0820HPI
DMG KITHP3
DMO 0815HP
DMO 0815HPI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outlet Weight
(kg)
Length
(m)
Swivel Inlet BSPP Female Thread Swivel Inlet
(BSPP)

943.25 €

1 6 Days G 3/8 + M22 x 1.52120G 3/8-

1,467.58 €

1 6 Days G 3/8 + M22 x 1.52120G 3/8-

83.07 €

1 7 Days G 3/8 + M22 x 1.5 on high pressure hose reel1.33-G 3/8 + M22 x 1.5 on hot water machine

584.10 €

1 6 Days G 3/8 + M22 x 1.51615G 3/8-

1,053.25 €

1 6 Days G 3/8 + M22 x 1.51615G 3/8-

Tech Support