Parallel Male Thread Silencers (PPB 01)

Parallel Male Thread Silencers PPB 01

Product Details:

Manufacturer part number: PPB 01

Brand: PREVOST

Price: 22.87

Delivery time: 7 Days


Technical Data:

Male Thread: -

BSPP Male Thread: G 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPB 01

Part Number
PPB 01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Male Thread BSPP Male Thread

22.87 €

1 7 Days -G 1

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 12 Highlight Lowering of sound level Construction Sintered bronze filter element excepted partnr.PPP

This page is Parallel Male Thread Silencers, part number PPB 01.
You can find the detail information about specifications and dimensions on part number PPB 01.

Variation of this product

Part Number
PPB 12
PPB 14
PPB 18
PPB 34
PPB 38
PPP 01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Male Thread BSPP Male Thread

7.50 €

1 7 Days -G 1/2

2.88 €

1 7 Days -G 1/4

1.98 €

1 7 Days -G 1/8

14.70 €

1 7 Days -G 3/4

5.23 €

1 7 Days -G 3/8

14.77 €

1 7 Days G 1-

Tech Support