Male Thread Flat Flow Reducers (A26 14)

Male Thread Flat Flow Reducers A26 14

Product Details:

Manufacturer part number: A26 14

Brand: PREVOST

Price: 5.43

Delivery time: 7 Days


Technical Data:

BSPP Male Thread: G 1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A26 14

Part Number
A26 14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Male Thread

5.43 €

1 7 Days G 1/4

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 12 Highlight Lowering of sound level Construction Sintered bronze filter element excepted partnr.PPP

This page is Male Thread Flat Flow Reducers, part number A26 14.
You can find the detail information about specifications and dimensions on part number A26 14.

Variation of this product

Part Number
A26 18
A26 38
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPP Male Thread

5.08 €

1 7 Days G 1/8

9.30 €

1 7 Days G 3/8

Tech Support