Nitrile Spare Seal (CPI 08JNTN)

Nitrile Spare Seal CPI 08JNTN

Product Details:

Manufacturer part number: CPI 08JNTN

Brand: PREVOST

Price: 0.58

Delivery time: 7 Days


Technical Data:

Flow rate: 30 l/min (ΔP = 0.5bar)

ID Passage: 8 mm

Compatible with: Plug 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CPI 08JNTN

Part Number
CPI 08JNTN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Flow rate ID Passage Compatible with

0.58 €

10 7 Days 30 l/min (ΔP = 0.5bar)8 mmPlug 8 mm

Loading...

  1. 1

Basic information

Temperature - 15 to +90 °C Construction Body: nickel-plated brass Max operating pressure 10 bar

This page is Nitrile Spare Seal, part number CPI 08JNTN.
You can find the detail information about specifications and dimensions on part number CPI 08JNTN.

Variation of this product

Part Number
CPI 12JNTN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Flow rate ID Passage Compatible with

1.12 €

10 7 Days 85 l/min (ΔP = 0.5bar)12 mmPlug 12 mm

Tech Support