Inflating Gun

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27151

Part Number
27151
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

45.08 €

1 7 Days

Loading...

  1. 1

Basic information

Temperature(�C) -20� - +60 Width(mm) 150 BSPP Female Thread G 1/4
Length(mm) 350 Graduation(bar) 0 - 12 Height(mm) 140

This page is Inflating Gun, part number 27151.
You can find the detail information about specifications and dimensions on part number 27151.

Tech Support