Set Complete Cup (CAR G05K2)

Set Complete Cup CAR G05K2

Product Details:

Manufacturer part number: CAR G05K2

Brand: PREVOST

Price: 24.23

Delivery time: 7 Days


Technical Data:

Width: 66 mm

Application: CAR G05

Length: 115 mm

Height: 66 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CAR G05K2

Part Number
CAR G05K2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Application Length
(mm)
Height
(mm)

24.23 €

1 7 Days 66CAR G0511566

Loading...

  1. 1

Basic information

Description Complete cup set

This page is Set Complete Cup, part number CAR G05K2.
You can find the detail information about specifications and dimensions on part number CAR G05K2.

Variation of this product

Part Number
CAR S02K2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Application Length
(mm)
Height
(mm)

64.18 €

1 7 Days 150CAR S02185112

Tech Support