Set Nozzle + Flow Rate Adjus (CAR G04LVWK1)

Set Nozzle + Flow Rate Adjus CAR G04LVWK1

Product Details:

Manufacturer part number: CAR G04LVWK1

Brand: PREVOST

Price: 125.68

Delivery time: 7 Days


Technical Data:

Width: 65 mm

Application: For CAR G04LVW

Length: 143 mm

Height: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CAR G04LVWK1

Part Number
CAR G04LVWK1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Application Length
(mm)
Height
(mm)

125.68 €

1 7 Days 65For CAR G04LVW14330

Loading...

  1. 1

This page is Set Nozzle + Flow Rate Adjus, part number CAR G04LVWK1.
You can find the detail information about specifications and dimensions on part number CAR G04LVWK1.

Variation of this product

Part Number
CAR G05HVWK1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Application Length
(mm)
Height
(mm)

129.07 €

1 7 Days 60For CAR G05HVW11526

Tech Support