Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CAR G04HVWK1
Width(mm) | 70 | Application | For CAR G04HVW | Length(mm) | 150 |
---|---|---|---|---|---|
Height(mm) | 30 |
This page is Set Nozzle+Flow Rate Adjus, part number CAR G04HVWK1.
You can find the detail information about specifications and dimensions on part number CAR G04HVWK1.