Safety Coupler and Adaptors for Hoses (SIK 1010)

Safety Coupler and Adaptors for Hoses SIK 1010

Product Details:

Manufacturer part number: SIK 1010

Brand: PREVOST

Price: 141.45

Delivery time: 7 Days


Technical Data:

Width: - mm

Application: Welding, cutting

Length: - mm

Inlet Regulator Side/ Hose ⌀: 10 x 17 mm

Outlet for Hose ⌀: 10 x 17 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SIK 1010

Part Number
SIK 1010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Application Length
(mm)
Inlet Regulator Side/ Hose ⌀
(mm)
Outlet for Hose ⌀
(mm)
Max. Operating Pressure
(bar)
Height
(mm)
Construction

141.45 €

1 7 Days -Welding, cutting-10 x 1710 x 17Oxygen : 1.5 Acetylene : 12.5-Treated steel

Loading...

  1. 1

This page is Safety Coupler and Adaptors for Hoses, part number SIK 1010.
You can find the detail information about specifications and dimensions on part number SIK 1010.

Variation of this product

Part Number
BR 600ISP
SIK 0606
SIK 1006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Application Length
(mm)
Inlet Regulator Side/ Hose ⌀
(mm)
Outlet for Hose ⌀
(mm)
Max. Operating Pressure
(bar)
Height
(mm)
Construction

80.82 €

1 7 Days 140ISO 6150B250---60-

140.80 €

1 7 Days -Welding, cutting-6 x 126 x 12Oxygen : 1.5 Acetylene : 12.5-Treated steel

141.45 €

1 7 Days -Welding, cutting-10 x 176 x 12Oxygen : 1.5 Acetylene : 12.5-Treated steel

Tech Support