Parallel Female Straight Bulkhead Fitting, RPD TG (RPD TG0401)

Parallel Female Straight Bulkhead Fitting, RPD TG RPD TG0401

Product Details:

Manufacturer part number: RPD TG0401

Brand: PREVOST

Price: 2.43

Delivery time: 7 Days


Technical Data:

Metric Female Thread: -

For Tube OD: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPD TG0401

Part Number
RPD TG0401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Metric Female Thread For Tube OD
(mm)

2.43 €

10 7 Days -4

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

This page is Parallel Female Straight Bulkhead Fitting, RPD TG, part number RPD TG0401.
You can find the detail information about specifications and dimensions on part number RPD TG0401.

Variation of this product

Part Number
RPD TG0400
RPD TG04M5
RPD TG0500
RPD TG0501
RPD TG0502
RPD TG0503
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Metric Female Thread For Tube OD
(mm)

2.43 €

10 7 Days -4

2.43 €

10 7 Days M54

2.87 €

10 7 Days -5

3.28 €

10 7 Days -5

3.63 €

10 7 Days -5

4.23 €

10 7 Days -5

Tech Support