Lubricator (TL 0)

Lubricator TL 0

Product Details:

Manufacturer part number: TL 0

Brand: PREVOST

Price: 33.10

Delivery time: 7 Days


Technical Data:

Operating Temperature Range: 5~50 °C

Width: - mm

BSPP Female Thread: G 1/8

Length: - mm

Max. Operating Pressure: 12 bar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TL 0

Part Number
TL 0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(°C)
Width
(mm)
BSPP Female Thread Length
(mm)
Max. Operating Pressure
(bar)
Height
(mm)
Construction Equipped with Flow rate at 6 bar Δp: bar
(l/min)
Flow rate at 6 bar ΔP: 0.5 bar
(l/min)
Filtration Capacity
(l)
Flow rate at 7 bar ΔP : 0.33 bar
(l/min)

33.10 €

1 7 Days 5~50-G 1/8-12-Body : Aluminium Polycarbonate bowl with metallic protectionManual drain-1350---

Loading...

  1. 1

This page is Lubricator, part number TL 0.
You can find the detail information about specifications and dimensions on part number TL 0.

Variation of this product

Part Number
ATU L103
KTL 1
KTL 2
TL 1
TL 2
TL 3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Temperature Range
(°C)
Width
(mm)
BSPP Female Thread Length
(mm)
Max. Operating Pressure
(bar)
Height
(mm)
Construction Equipped with Flow rate at 6 bar Δp: bar
(l/min)
Flow rate at 6 bar ΔP: 0.5 bar
(l/min)
Filtration Capacity
(l)
Flow rate at 7 bar ΔP : 0.33 bar
(l/min)

-

1 Quote --G 1/2-----4000----

29.75 €

1 7 Days -100G 1/42001255-------

36.48 €

1 7 Days -115G 3/82301280-------

25.68 €

1 7 Days 5~50-G 1/4-12-Body : Aluminium Polycarbonate bowl with metallic protectionManual drain-1350---

33.50 €

1 7 Days 5~50-G 3/8-12-Body : Aluminium Polycarbonate bowl with metallic protectionManual drain-3000---

36.72 €

1 7 Days 5~50-G 1/2-12-Body : Aluminium Polycarbonate bowl with metallic protectionManual drain-5650---

Tech Support