Equal Cross with Tapered Male Centre Leg / Parallel Female - A34 (A34 1818)

Equal Cross with Tapered Male Centre Leg / Parallel Female - A34 A34 1818

Product Details:

Manufacturer part number: A34 1818

Brand: PREVOST

Price: 3.15

Delivery time: 7 Days


Technical Data:

BSPT Male Thread: R 1/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A34 1818

Part Number
A34 1818
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread

3.15 €

10 7 Days R 1/8

Loading...

  1. 1

Basic information

Construction Brass and nickel-plated brass Operating pressure 0 to 15 bar

This page is Equal Cross with Tapered Male Centre Leg / Parallel Female - A34, part number A34 1818.
You can find the detail information about specifications and dimensions on part number A34 1818.

Variation of this product

Part Number
A34 1212
A34 1414
A34 3838
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPT Male Thread

10.13 €

1 7 Days R 1/2

5.08 €

10 7 Days R 1/4

7.32 €

10 7 Days R 3/8

Tech Support