Hose Tail Adaptors + Clamp Set (IRP 066810P3)

Hose Tail Adaptors + Clamp Set IRP 066810P3

Product Details:

Manufacturer part number: IRP 066810P3

Brand: PREVOST

Price: 10.18

Delivery time: 7 Days


Technical Data:

Width: 46 mm

For Hose ID: 10 mm

Length: 156 mm

Height: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IRP 066810P3

Part Number
IRP 066810P3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
For Hose ID
(mm)
Length
(mm)
Height
(mm)

10.18 €

1 7 Days 461015622

Loading...

  1. 1

Basic information

Max. Working Pressure(bar) 0 - 16 Orifice Diameter(mm) 6 Profile ISO 6150B

This page is Hose Tail Adaptors + Clamp Set, part number IRP 066810P3.
You can find the detail information about specifications and dimensions on part number IRP 066810P3.

Variation of this product

Part Number
IRP 066806P3
IRP 066808P3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
For Hose ID
(mm)
Length
(mm)
Height
(mm)

7.73 €

1 7 Days 45615515

10.18 €

1 7 Days 46815620

Tech Support