Hose Tail Adaptors with Clamps

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CEC6 808810P
CRP 066806P2
CRP 066808P2
CRP 066810P2
CRP 066813P2
ERP 116810P2
ERP 116813P2
ERP 116816P2
IRP 086808P2
IRP 086810P2
IRP 086813P2
IRP 086816P2
IRP 116810P2
IRP 116813P2
IRP 116816P2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Working Pressure
(bar)
Width
(mm)
For Hose ID
(mm)
Orifice Diameter
(mm)
Length
(mm)
Profile Height
(mm)

9.38 €

1 7 Days 0 - 16458 mm + 106155ISO 6150C17

9.10 €

1 7 Days 0 - 164566155ISO 6150C15

9.20 €

1 7 Days -----ISO 6150C-

9.55 €

1 7 Days 0 - 1645106155-15

13.92 €

1 7 Days 0 - 1645136155ISO 6150C30

14.08 €

1 7 Days 0 - 16-1010.4-EUROPEAN-

15.58 €

1 7 Days 0 - 16-1310.4-EUROPEAN-

16.97 €

1 7 Days 0 - 16451610.4170ISO 6150B40

11.95 €

1 7 Days 0 - 164588155ISO 6150B25

13.00 €

1 7 Days 0 - 1645108155ISO 6150B25

13.07 €

1 7 Days 0 - 1645138155ISO 6150B20

18.82 €

1 7 Days 0 - 1655168155ISO 6150B35

17.40 €

1 7 Days 0 - 16-1011-ISO 6150B-

17.58 €

1 7 Days 0 - 16-1311-ISO 6150B-

18.43 €

1 7 Days 0 - 16451611170ISO 6150B30

Loading...

  1. 1

Tech Support