Manufacturer part number: ERP 076153P2
Brand: PREVOST
Price: 10.52 €
Delivery time: 7 Days
Width: 45 mm
Orifice Diameter: 7.4 mm
Length: 155 mm
Profile: EUROPEAN
Metric Male Thread: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ERP 076153P2
Part Number
|
---|
ERP 076153P2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Orifice Diameter (mm) | Length (mm) | Profile | Metric Male Thread | BSPT Male Thread | Height (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
10.52 € | 1 | 7 Days | 45 | 7.4 | 155 | EUROPEAN | - | R 1/2 | 26 |
Loading...
Max. Working Pressure(bar) | 0 - 16 |
---|
This page is Parallel Male Thread Adaptors, part number ERP 076153P2.
You can find the detail information about specifications and dimensions on part number ERP 076153P2.
Part Number |
---|
CRP 066151P2 |
CRP 066152P2 |
ERP 076151P2 |
IRP 066151P2 |
IRP 066151P3 |
IRP 066152P2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Orifice Diameter (mm) | Length (mm) | Profile | Metric Male Thread | BSPT Male Thread | Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
9.58 € | 1 | 7 Days | 45 | 6 | 156 | ISO 6150C | - | G 1/4 | 20 | ||
10.80 € | 1 | 7 Days | 45 | 6 | 156 | ISO 6150C | - | G 3/8 | 25 | ||
3.32 € | 1 | 7 Days | 45 | 7.4 | 155 | EUROPEAN | - | R 1/4 | 20 | ||
6.10 € | 1 | 7 Days | 45 | 6 | 155 | ISO 6150B | - | R 1/4 | 15 | ||
9.00 € | 1 | 7 Days | 46 | 6 | 156 | ISO 6150B | - | R 1/4 | 21 | ||
9.27 € | 1 | 7 Days | 46 | 6 | 156 | ISO 6150B | - | R 3/8 | 26 |