Parallel Female Straight Adaptor, RPD FG (Part Numbers)

Parallel Female Straight Adaptor, RPD FG
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPD FG04M5
RPD FG05M5
RPD FG06M5
RPD FG0400
RPD FG0401
RPD FG0500
RPD FG0501
RPD FG0502
RPD FG0503
RPD FG0600
RPD FG0601
RPD FG0602
RPD FG0603
RPD FG0800
RPD FG0801
RPD FG0802
RPD FG0803
RPD FG1000
RPD FG1001
RPD FG1002
RPD FG1003
RPD FG1201
RPD FG1202
RPD FG1203
RPD FG1402
RPD FG1403
RPD FG1602
RPD FG1603
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Metric Female Thread For Tube OD
(mm)

1.27 €

10 7 Days M54

1.27 €

10 7 Days M55

1.27 €

10 7 Days M56

1.27 €

10 7 Days -4

1.27 €

10 7 Days -4

1.27 €

10 7 Days -5

1.45 €

10 7 Days -5

1.77 €

10 7 Days -5

2.92 €

10 7 Days -5

1.27 €

10 7 Days -6

1.45 €

10 7 Days -6

1.77 €

10 7 Days -6

2.92 €

10 7 Days -6

1.45 €

10 7 Days -8

1.45 €

10 7 Days -8

1.77 €

10 7 Days -8

2.92 €

10 7 Days -8

1.97 €

10 7 Days -10

1.97 €

10 7 Days -10

1.97 €

10 7 Days -10

3.07 €

10 7 Days -10

3.07 €

5 7 Days -12

3.07 €

5 7 Days -12

3.07 €

5 7 Days -12

6.10 €

5 7 Days -14

6.10 €

5 7 Days -14

6.10 €

5 7 Days -16

6.10 €

5 7 Days -16

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support