Tapered Male / Parallel Female Elbow - A10 (A10 0101)

Tapered Male / Parallel Female Elbow - A10 A10 0101

Product Details:

Manufacturer part number: A10 0101

Brand: PREVOST

Price: 13.52

Delivery time: 7 Days


Technical Data:

BSPT Male Thread: R 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A10 0101

Part Number
A10 0101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread

13.52 €

1 7 Days R 1

Loading...

  1. 1

Basic information

Construction Brass and nickel-plated brass Operating pressure 0 to 15 bar

This page is Tapered Male / Parallel Female Elbow - A10, part number A10 0101.
You can find the detail information about specifications and dimensions on part number A10 0101.

Variation of this product

Part Number
A10 1212
A10 1414
A10 1818
A10 3434
A10 3838
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPT Male Thread

5.77 €

10 7 Days R 1/2

2.80 €

10 7 Days R 1/4

2.07 €

10 7 Days R 1/8

8.83 €

1 7 Days R 3/4

3.72 €

10 7 Days R 3/8

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360