Male Thread Unequal Union (A2 1412P2)

Male Thread Unequal Union A2 1412P2

Product Details:

Manufacturer part number: A2 1412P2

Brand: PREVOST

Price: 5.47

Delivery time: 7 Days


Technical Data:

Width: 45 mm

Length: 155 mm

BSPT Male Thread: R 1/4 X R 1/2

Height: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A2 1412P2

Part Number
A2 1412P2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
BSPT Male Thread Height
(mm)

5.47 €

1 7 Days 45155R 1/4 X R 1/225

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 15

This page is Male Thread Unequal Union, part number A2 1412P2.
You can find the detail information about specifications and dimensions on part number A2 1412P2.

Variation of this product

Part Number
A2 1212P2
A2 1414P2
A2 1438P2
A2 3434P2
A2 3812P2
A2 3838P2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(mm)
BSPT Male Thread Height
(mm)

5.72 €

1 7 Days 46156R 1/229

2.78 €

1 7 Days 46156R 1/423

3.53 €

1 7 Days 45155R 1/4 X R 3/820

10.15 €

1 7 Days 50155R 3/430

5.60 €

1 7 Days 45155R 3/8 X R 1/225

3.12 €

1 7 Days 45155R 3/820

Tech Support