Parallel Male - Parallel Female Liner - FOU (FOU 1014)

Parallel Male - Parallel Female Liner - FOU FOU 1014

Product Details:

Manufacturer part number: FOU 1014

Brand: PREVOST

Price: 1.30

Delivery time: 7 Days


Technical Data:

Width: - mm

BSPP Female Thread: -

Length: - mm

Max. Operating Pressure: - bar

Height: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FOU 1014

Part Number
FOU 1014
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
BSPP Female Thread Length
(mm)
Max. Operating Pressure
(bar)
Height
(mm)
BSPP Male Thread Construction Operating pressure

1.30 €

10 7 Days -----G 1/4Brass and nickel-plated brass0 to 15 bar

Loading...

  1. 1

This page is Parallel Male - Parallel Female Liner - FOU, part number FOU 1014.
You can find the detail information about specifications and dimensions on part number FOU 1014.

Variation of this product

Part Number
FOU 1417
FOU 1417P2
FOU 1421
FOU 1421P2
FOU 1721
FOU 1721P2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
BSPP Female Thread Length
(mm)
Max. Operating Pressure
(bar)
Height
(mm)
BSPP Male Thread Construction Operating pressure

1.33 €

10 7 Days -----G 3/8Brass and nickel-plated brass0 to 15 bar

3.13 €

1 7 Days 45G 1/41551520G 3/8--

1.83 €

10 7 Days -----G 1/2Brass and nickel-plated brass0 to 15 bar

4.33 €

1 7 Days 45G 1/41551520G 1/2--

1.83 €

10 7 Days -----G 1/2Brass and nickel-plated brass0 to 15 bar

4.17 €

1 7 Days 45G 3/81551527G 1/2--

Tech Support