Male Thread Coupling Kit (REI8 153810P)

Male Thread Coupling Kit REI8 153810P

Product Details:

Manufacturer part number: REI8 153810P

Brand: PREVOST

Price: 42.50

Delivery time: 7 Days


Technical Data:

Width: 50 mm

Coupler: R 1/2

For Hose ID (Adaptor): 10 mm

ID Passage: 8 mm

Profile: ISO 6150B


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

REI8 153810P

Part Number
REI8 153810P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Coupler For Hose ID (Adaptor)
(mm)
ID Passage
(mm)
Profile Max. Operating Pressure
(bar)
Height
(mm)

42.50 €

1 7 Days 50R 1/2108ISO 6150B1240

Loading...

  1. 1

Basic information

Length(mm) 155

This page is Male Thread Coupling Kit, part number REI8 153810P.
You can find the detail information about specifications and dimensions on part number REI8 153810P.

Variation of this product

Part Number
REC6 153808P
REI6 153808P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Coupler For Hose ID (Adaptor)
(mm)
ID Passage
(mm)
Profile Max. Operating Pressure
(bar)
Height
(mm)

28.63 €

1 7 Days 45R 1/286ISO 6150C1632

26.93 €

1 7 Days 50G 1/286ISO 6150B1234

Tech Support