Parallel Female / Female Extender, A6 (A6 1438)

Parallel Female / Female Extender, A6 A6 1438

Product Details:

Manufacturer part number: A6 1438

Brand: PREVOST

Price: 2.35

Delivery time: 7 Days


Technical Data:

Female Thread: G 1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A6 1438

Part Number
A6 1438
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Female Thread

2.35 €

10 7 Days G 1/4

Loading...

  1. 1

Basic information

Construction Brass and nickel-plated brass Operating pressure 0 to 15 bar

This page is Parallel Female / Female Extender, A6, part number A6 1438.
You can find the detail information about specifications and dimensions on part number A6 1438.

Variation of this product

Part Number
A6 1412
A6 1814
A6 1838
A6 3812
A6 M518
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Female Thread

2.82 €

10 7 Days G 1/4

1.48 €

10 7 Days G 1/8

1.98 €

10 7 Days G 1/8

3.47 €

10 7 Days G 3/8

1.32 €

10 7 Days M5

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360