BSPP Thread Connector, RPJ PG

BSPP Thread Connector, RPJ PG
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPJ PG0400
RPJ PG0500
RPJ PG0501
RPJ PG0600
RPJ PG0601
RPJ PG0800
RPJ PG0801
RPJ PG0802
RPJ PG1001
RPJ PG1002
RPJ PG1201
RPJ PG1202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Male Thread

2.05 €

10 7 Days G 1/8

2.05 €

10 7 Days G 1/8

2.50 €

10 7 Days G 1/4

2.05 €

10 7 Days G 1/8

2.62 €

10 7 Days G 1/4

2.15 €

10 7 Days G 1/8

2.68 €

10 7 Days G 1/4

3.88 €

10 7 Days G 3/8

3.73 €

10 7 Days G 1/4

4.02 €

10 7 Days G 3/8

4.08 €

10 7 Days G 1/4

4.88 €

5 7 Days G 3/8

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support