Tapered Male 135° Elbow - RPQ MR (RPQ MR0400)

Tapered Male 135° Elbow - RPQ MR RPQ MR0400

Product Details:

Manufacturer part number: RPQ MR0400

Brand: PREVOST

Price: 1.35

Delivery time: 7 Days


Technical Data:

BSPT Male Thread: R 1/8

For Tube OD: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPQ MR0400

Part Number
RPQ MR0400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

1.35 €

10 7 Days R 1/84

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

This page is Tapered Male 135° Elbow - RPQ MR, part number RPQ MR0400.
You can find the detail information about specifications and dimensions on part number RPQ MR0400.

Variation of this product

Part Number
RPQ MR0401
RPQ MR0500
RPQ MR0501
RPQ MR0502
RPQ MR0503
RPQ MR0600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

1.35 €

10 7 Days R 1/44

1.35 €

10 7 Days R 1/85

1.35 €

10 7 Days R 1/45

1.52 €

10 7 Days R 3/85

2.53 €

10 7 Days R 1/25

1.35 €

10 7 Days R 1/86

Tech Support