Equal Y Piece (RPY ET0404P)

Equal Y Piece RPY ET0404P

Product Details:

Manufacturer part number: RPY ET0404P

Brand: PREVOST

Price: 8.60

Delivery time: 7 Days


Technical Data:

Width: 40 mm

Length: 50 mm

For Tube OD: 4 mm

Height: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPY ET0404P

Part Number
RPY ET0404P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
For Tube OD
(mm)
Height
(mm)

8.60 €

1 7 Days 4050422

Loading...

  1. 1

This page is Equal Y Piece, part number RPY ET0404P.
You can find the detail information about specifications and dimensions on part number RPY ET0404P.

Variation of this product

Part Number
RPY ET0606P
RPY ET0808P
RPY ET1010P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(mm)
For Tube OD
(mm)
Height
(mm)

8.60 €

1 7 Days 39110615.5

8.60 €

1 7 Days 39130814.7

8.95 €

1 7 Days 451701018

Tech Support