Parallel Female Straight Coupler, RMD FG (RMD FG0400)

Parallel Female Straight Coupler, RMD FG RMD FG0400

Product Details:

Manufacturer part number: RMD FG0400

Brand: PREVOST

Price: 2.17

Delivery time: 7 Days


Technical Data:

For Tube OD: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RMD FG0400

Part Number
RMD FG0400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)

2.17 €

10 7 Days 4

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::80 Construction Nickel-plated brass Operating pressure 0 to 15 bar

This page is Parallel Female Straight Coupler, RMD FG, part number RMD FG0400.
You can find the detail information about specifications and dimensions on part number RMD FG0400.

Variation of this product

Part Number
RMD FG0600
RMD FG0601
RMD FG0800
RMD FG0801
RMD FG1001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For Tube OD
(mm)

2.17 €

10 7 Days 6

2.43 €

10 7 Days 6

2.58 €

10 7 Days 8

2.68 €

10 7 Days 8

3.08 €

10 7 Days 10

Tech Support