Manufacturer part number: RCT CG04M5
Brand: PREVOST
Price: Please contact the support for quotation
Delivery time: 7 Days
Width: 19 mm
Length: 26 mm
Metric Male Thread: M5
For Tube OD: 4 mm
Height: 9 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RCT CG04M5
Max. Operating Pressure(bar) | 10 |
---|
This page is Central Male Micro Tee, part number RCT CG04M5.
You can find the detail information about specifications and dimensions on part number RCT CG04M5.
Part Number |
---|
RCT CG03M3 |
RCT CG03M5 |
RCT CG0400 |
RCT CG04M3 |
RCT CG0600 |
RCT CG06M5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Length (mm) | Metric Male Thread | For Tube OD (mm) | Height (mm) | BSPP Male Thread |
---|---|---|---|---|---|---|---|---|---|---|
- | 10 | 7 Days | 18 | 23 | M3 | 3 | 9 | - | ||
- | 10 | 7 Days | 17 | 23 | M5 | 3 | 8 | - | ||
- | 10 | 7 Days | 20 | 27 | - | 4 | 12 | G 1/8 | ||
- | 10 | 7 Days | 18 | 26 | M3 | 4 | 9 | - | ||
- | 10 | 7 Days | 23 | 34 | - | 6 | 12 | G 1/8 | ||
- | 10 | 7 Days | 25 | 34 | M5 | 6 | 11 | - |