Manufacturer part number: CEA6 101151808P
Brand: PREVOST
Price: 9.77 €
Delivery time: 7 Days
Width: 45 mm
For Hose ID: 8 mm
BSPP Female Thread: G 1/4
Orifice Diameter: 6 mm
Profile: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CEA6 101151808P
Part Number
|
---|
CEA6 101151808P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | For Hose ID (mm) | BSPP Female Thread | Orifice Diameter (mm) | Profile | BSPT Male Thread | Standard | Height (mm) | BSPP Male Thread | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.77 € | 1 | 7 Days | 45 | 8 | G 1/4 | 6 | - | R 1/4 | ARO 210 | 21 | - |
Loading...
Length(mm) | 155 |
---|
This page is Adaptors Set + Ear Clamp, part number CEA6 101151808P.
You can find the detail information about specifications and dimensions on part number CEA6 101151808P.
Part Number |
---|
CEA6 101151810P |
CEC6 101151808P |
CEC6 101151810P |
CEE7 101151808P |
CEE7 101151809P |
CEE7 101151810P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | For Hose ID (mm) | BSPP Female Thread | Orifice Diameter (mm) | Profile | BSPT Male Thread | Standard | Height (mm) | BSPP Male Thread |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.88 € | 1 | 7 Days | 45 | 10 | G 1/4 | 6 | - | R 1/4 | ARO 210 | 30 | - | ||
14.27 € | 1 | 7 Days | 45 | 8 | R 1/4 | 6 | ISO 6150C | - | - | 25 | G 1/4 | ||
14.45 € | 1 | 7 Days | 45 | 10 | R 1/4 | 6 | ISO 6150C | - | - | 20 | G 1/4 | ||
5.32 € | 1 | 7 Days | 45 | 8 | G 1/4 | 7.4 | - | R 1/4 | EUROPEAN | 18 | - | ||
5.60 € | 1 | 7 Days | 50 | 9 | G 1/4 | 7.4 | - | R 1/4 | EUROPEAN | 24 | - | ||
5.28 € | 1 | 7 Days | 45 | 10 | G 1/4 | 7.4 | - | R 1/4 | EUROPEAN | 20 | - |