Parallel Hexagonal Male Plug - A7 (A7 34)

Parallel Hexagonal Male Plug - A7 A7 34

Product Details:

Manufacturer part number: A7 34

Brand: PREVOST

Price: 2.95

Delivery time: 7 Days


Technical Data:

Male Thread: G 3/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A7 34

Part Number
A7 34
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Male Thread

2.95 €

10 7 Days G 3/4

Loading...

  1. 1

Basic information

Construction Brass and nickel-plated brass Operating pressure 0 to 15 bar

This page is Parallel Hexagonal Male Plug - A7, part number A7 34.
You can find the detail information about specifications and dimensions on part number A7 34.

Variation of this product

Part Number
A7 12
A7 14
A7 18
A7 38
A7 M5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Male Thread

1.97 €

10 7 Days G 1/2

0.93 €

10 7 Days G 1/4

0.70 €

10 7 Days G 1/8

1.23 €

10 7 Days G 3/8

0.63 €

10 7 Days M5

Tech Support