Equal Union for Tube - RMU ET (RMU ET1212)

Equal Union for Tube - RMU ET RMU ET1212

Product Details:

Manufacturer part number: RMU ET1212

Brand: PREVOST

Price: 7.52

Delivery time: 7 Days


Technical Data:

For Tube OD: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RMU ET1212

Part Number
RMU ET1212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)

7.52 €

5 7 Days 12

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::80 Construction Nickel-plated brass Operating pressure 0 to 15 bar

This page is Equal Union for Tube - RMU ET, part number RMU ET1212.
You can find the detail information about specifications and dimensions on part number RMU ET1212.

Variation of this product

Part Number
RMU ET0404
RMU ET0606
RMU ET0808
RMU ET1010
RMU ET1414
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For Tube OD
(mm)

2.82 €

10 7 Days 4

2.82 €

10 7 Days 6

3.22 €

10 7 Days 8

4.25 €

10 7 Days 10

7.37 €

5 7 Days 14

Tech Support