Tee with Parallel Male Centre Leg - RPT CG (RPT CG0401)

Tee with Parallel Male Centre Leg - RPT CG  RPT CG0401

Product Details:

Manufacturer part number: RPT CG0401

Brand: PREVOST

Price: 2.15

Delivery time: 7 Days


Technical Data:

Metric Male Thread: -

For Tube OD: 4 mm

BSPP Male Thread: G 1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPT CG0401

Part Number
RPT CG0401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Metric Male Thread For Tube OD
(mm)
BSPP Male Thread

2.15 €

10 7 Days -4G 1/4

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

This page is Tee with Parallel Male Centre Leg - RPT CG , part number RPT CG0401.
You can find the detail information about specifications and dimensions on part number RPT CG0401.

Variation of this product

Part Number
RPT CG0400
RPT CG04M5
RPT CG0500
RPT CG0501
RPT CG0502
RPT CG0503
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Metric Male Thread For Tube OD
(mm)
BSPP Male Thread

1.97 €

10 7 Days -4G 1/8

1.97 €

10 7 Days M54-

2.15 €

10 7 Days -5G 1/8

2.32 €

10 7 Days -5G 1/4

2.53 €

10 7 Days -5G 3/8

3.45 €

10 7 Days -5G 1/2

Tech Support