Extension Coupler (SIC 061806K)

Extension Coupler SIC 061806K

Product Details:

Manufacturer part number: SIC 061806K

Brand: PREVOST

Price: 70.85

Delivery time: 7 Days


Technical Data:

For Hose ID: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SIC 061806K

Part Number
SIC 061806K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Hose ID
(mm)

70.85 €

1 7 Days 6

Loading...

  1. 1

Basic information

Application Welding, cutting Max. Operating Pressure(bar) Oxygen : 1.5 Acetylene : 12.5 Construction Treated steel

This page is Extension Coupler, part number SIC 061806K.
You can find the detail information about specifications and dimensions on part number SIC 061806K.

Variation of this product

Part Number
SIC 061810K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For Hose ID
(mm)

70.85 €

1 7 Days 10

Tech Support