Y with Tapered Male Centre Leg, RPY MR

Y with Tapered Male Centre Leg, RPY MR
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPY MR0400
RPY MR0401
RPY MR0500
RPY MR0501
RPY MR0502
RPY MR0503
RPY MR0600
RPY MR0601
RPY MR0602
RPY MR0603
RPY MR0800
RPY MR0801
RPY MR0802
RPY MR0803
RPY MR1000
RPY MR1001
RPY MR1002
RPY MR1003
RPY MR1201
RPY MR1202
RPY MR1203
RPY MR1402
RPY MR1403
RPY MR1602
RPY MR1603
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

1.68 €

10 7 Days R 1/84

1.93 €

10 7 Days R 1/44

1.93 €

10 7 Days R 1/85

2.03 €

10 7 Days R 1/45

2.33 €

10 7 Days R 3/85

3.13 €

10 7 Days R 1/25

1.93 €

10 7 Days R 1/86

2.03 €

10 7 Days R 1/46

2.33 €

10 7 Days R 3/86

3.13 €

10 7 Days R 1/26

2.08 €

10 7 Days R 1/88

2.08 €

10 7 Days R 1/48

2.37 €

10 7 Days R 3/88

3.13 €

10 7 Days R 1/28

2.33 €

10 7 Days R 1/810

2.37 €

10 7 Days R 1/410

2.55 €

10 7 Days R 3/810

3.28 €

10 7 Days R 1/210

3.13 €

5 7 Days R 1/412

3.13 €

5 7 Days R 3/812

3.28 €

5 7 Days R 1/212

6.65 €

5 7 Days R 3/814

6.65 €

5 7 Days R 1/214

6.65 €

5 7 Days R 3/816

6.65 €

5 7 Days R 1/216

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support