Tapping Y Piece for Unequal Tubes, RPY PT (RPY PT0806)

Tapping Y Piece for Unequal Tubes, RPY PT RPY PT0806

Product Details:

Manufacturer part number: RPY PT0806

Brand: PREVOST

Price: 2.32

Delivery time: 7 Days


Technical Data:

For Tube OD (x2): 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPY PT0806

Part Number
RPY PT0806
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD (x2)
(mm)

2.32 €

10 7 Days 6

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

This page is Tapping Y Piece for Unequal Tubes, RPY PT, part number RPY PT0806.
You can find the detail information about specifications and dimensions on part number RPY PT0806.

Variation of this product

Part Number
RPY PT0604
RPY PT1008
RPY PT1210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For Tube OD (x2)
(mm)

2.18 €

10 7 Days 4

2.62 €

10 7 Days 8

3.17 €

5 7 Days 10

Tech Support