Equal Tee Piece - RMT ET (RX9 4)

Equal Tee Piece - RMT ET RX9 4

Product Details:

Manufacturer part number: RX9 4

Brand: PREVOST

Price: Please contact the support for quotation

Delivery time: 7 Days


Technical Data:

Operating Temperature: - °C

Width: 27 mm

Length: 45 mm

For Tube OD: 4 mm

Max. Operating Pressure: 20 bar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RX9 4

Part Number
RX9 4
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature
(°C)
Width
(mm)
Length
(mm)
For Tube OD
(mm)
Max. Operating Pressure
(bar)
Height
(mm)
Construction Operating pressure
1 7 Days -274542010--

Loading...

  1. 1

This page is Equal Tee Piece - RMT ET, part number RX9 4.
You can find the detail information about specifications and dimensions on part number RX9 4.

Variation of this product

Part Number
RMT ET0808
RMT ET1010
RMT ET1212
RMT ET1414
RX9 6
RX9 8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Temperature
(°C)
Width
(mm)
Length
(mm)
For Tube OD
(mm)
Max. Operating Pressure
(bar)
Height
(mm)
Construction Operating pressure

5.17 €

10 7 Days -20~80--8--Nickel-plated brass0 to 15 bar

6.70 €

10 7 Days -20~80--10--Nickel-plated brass0 to 15 bar

14.87 €

1 7 Days -20~80--12--Nickel-plated brass0 to 15 bar

10.65 €

1 7 Days -20~80--14--Nickel-plated brass0 to 15 bar

-

1 7 Days -304862012--

-

1 7 Days -355682014--

Tech Support