Parallel Female Tee Piece with Tapered Male Centre, A12 (A12 1818)

Parallel Female Tee Piece with Tapered Male Centre, A12 A12 1818

Product Details:

Manufacturer part number: A12 1818

Brand: PREVOST

Price: 2.57

Delivery time: 7 Days


Technical Data:

BSPT Male Thread: R 1/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A12 1818

Part Number
A12 1818
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread

2.57 €

10 7 Days R 1/8

Loading...

  1. 1

Basic information

Construction Brass and nickel-plated brass Operating pressure 0 to 15 bar

This page is Parallel Female Tee Piece with Tapered Male Centre, A12, part number A12 1818.
You can find the detail information about specifications and dimensions on part number A12 1818.

Variation of this product

Part Number
A12 0101
A12 1212
A12 1414
A12 3434
A12 3838
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPT Male Thread

17.90 €

1 7 Days R 1

8.75 €

1 7 Days R 1/2

3.50 €

10 7 Days R 1/4

14.25 €

1 7 Days R 3/4

5.17 €

10 7 Days R 3/8

Tech Support