Manufacturer part number: RCC LG03M5
Brand: PREVOST
Price: Please contact the support for quotation
Delivery time: 7 Days
Width: 17 mm
Length: 23 mm
Metric Male Thread: M5
For Tube OD: 3 mm
Height: 9 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RCC LG03M5
Max. Operating Pressure(bar) | 10 |
---|
This page is Male Micro 90° Elbow Long, part number RCC LG03M5.
You can find the detail information about specifications and dimensions on part number RCC LG03M5.
Part Number |
---|
RCC LG03M3 |
RCC LG0400 |
RCC LG04M3 |
RCC LG04M5 |
RCC LG0600 |
RCC LG06M5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Length (mm) | Metric Male Thread | For Tube OD (mm) | Height (mm) | BSPP Male Thread |
---|---|---|---|---|---|---|---|---|---|---|
- | 10 | 7 Days | 17 | 22 | M3 | 3 | 9 | - | ||
- | 10 | 7 Days | 21 | 29 | - | 4 | 12 | G 1/8 | ||
- | 10 | 7 Days | 20 | 26 | M3 | 4 | 9 | - | ||
- | 10 | 7 Days | 20 | 29 | M5 | 4 | 8 | - | ||
- | 10 | 7 Days | 20 | 33 | - | 6 | 10 | G 1/8 | ||
- | 10 | 7 Days | 22 | 33 | M5 | 6 | 11 | - |