PVC Ball Valve for Pipes (PVR VFF20)

PVC Ball Valve for Pipes PVR VFF20

Product Details:

Manufacturer part number: PVR VFF20

Brand: PREVOST

Price: 23.05

Delivery time: 7 Days


Technical Data:

Width: 50 mm

Length: 80 mm

For Pipe OD: 20 mm

Height: 70 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PVR VFF20

Part Number
PVR VFF20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
For Pipe OD
(mm)
Height
(mm)

23.05 €

1 7 Days 50802070

Loading...

  1. 1

Basic information

Temperature(°C) -20 to +50 Max. Operating Pressure(bar) 13

This page is PVC Ball Valve for Pipes, part number PVR VFF20.
You can find the detail information about specifications and dimensions on part number PVR VFF20.

Variation of this product

Part Number
PVR VFF25
PVR VFF32
PVR VFF40
PVR VFF50
PVR VFF63
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(mm)
For Pipe OD
(mm)
Height
(mm)

24.37 €

1 7 Days 60852596

31.27 €

1 7 Days 7011032100

40.53 €

1 7 Days 8011640126

53.08 €

1 7 Days 14014550140

74.32 €

1 7 Days 11517563160

Tech Support