90° Tapered Male Elbow (RB5 1038)

90° Tapered Male Elbow RB5 1038

Product Details:

Manufacturer part number: RB5 1038

Brand: PREVOST

Price: 3.88

Delivery time: 7 Days


Technical Data:

BSPT Male Thread: R 3/8

For pipe OD: 10 x 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RB5 1038

Part Number
RB5 1038
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For pipe OD
(mm)

3.88 €

10 7 Days R 3/810 x 8

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -20::+80 Max. Operating Pressure(bar) 15 Construction Nickel-plated brass

This page is 90° Tapered Male Elbow, part number RB5 1038.
You can find the detail information about specifications and dimensions on part number RB5 1038.

Variation of this product

Part Number
RB5 1014
RB5 1238
RB5 614
RB5 618
RB5 814
RB5 818
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPT Male Thread For pipe OD
(mm)

3.35 €

10 7 Days R 1/410 x 8

4.58 €

10 7 Days R 3/812 x 10

2.52 €

10 7 Days R 1/46 x 4

2.30 €

10 7 Days R 1/86 x 4

2.70 €

10 7 Days R 1/48 x 6

2.43 €

10 7 Days R 1/88 x 6

Tech Support